Search results for 'foam'

Did you mean flat?

Select the appropriate category here or the appropriate individual item below:

Sealing Foams for Area Gripping Systems

Replacement sealing foams from Schmalz for gripping systems from other manufacturers.

Vacuum Area Gripping Systems FXCB

  • Area gripper with integrated vacuum generator
  • Suited for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups

Vacuum Area Gripping Systems FMCB

  • Area gripper for external vacuum generator
  • Suitable for operation with collaborative robots
  • Sealing element: Sealing foam or suction cups

Sealing Rings DR-MOS SI

  • Diameter: 20/10 x 2 to 88/64 x 5 mm
  • For suction cup type: FGA, FG
  • Material: SI

Needle Grippers SNG-DL

  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm
Needle Grippers SNG-RV
Phase-out article

Needle Grippers SNG-RV

  • Needle diameter: 1.2 mm
  • Number of needles: 16
  • Needle stroke (RV): 0 to 4.5 mm (variable)
Needle Grippers SNG-D / DV
Phase-out article

Needle Grippers SNG-D / DV

  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Sealing Cords DI-SCHN

  • Diameter: 4 to 12 mm
  • Cross-sections: 8 x 1 to 25 x 20 mm

Accessories and Spare Parts

  • Suction cups, friction plates, sealing gaskets
  • Spacer rings, stops and magnets
Large-area gripping systems FQE
New

Large-area gripping systems FQE

  • Integrated pneumatic vacuum generator or connection for external vacuum generation
  • Sealing element: Sealing foam or suction cup

Needle Grippers SNG-V

  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)

Needle Grippers SNG-M

  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Sealing Profiles DI-PROF

  • Dimensions: 4 x 6 to 30 x 25 mm

Area Gripping Systems FX-SW

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups

Area Gripping Systems FM-SW

  • Connection for external vacuum generation
  • Sealing element: Sealing foam or suction cups

Needle Grippers SNG-AP

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Flat Suction Cups SHFN

  • Diameter: 50 to 85 mm
  • Material: NK
  • Connection nipple plugged into elastomer part or support plate vulcanized to elastomer part

Flat Suction Cups SHFN

  • Diameter: 50 to 85 mm
  • Material: NK
  • Connection nipple plugged into elastomer part or support plate vulcanized to elastomer part

Innospann clamping equipment ISCUP/ISMB/ISQB

  • Suitable for ISST, ISAP as well as flat and grid tables
  • Consisting of suction cup and suction block mounting

Area Gripping Systems FXP

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups

Vacuum Area Gripping Systems FMHD

  • Connection for external vacuum generation
  • Sealing element: Sealing foam

Handling Sets FXCB

  • Area gripper with integrated vacuum generator and connection cable
  • Sealing element: Sealing foam or suction cup
  • Suitable for operation with lightweight robots and cobots

Vacuum Blocks VCBL-G-K1

  • Vacuum system for nesting machine tables
  • With a hose connection
  • Target value for operating vacuum: -600 mbar

Adapter-Plates AP-G

  • Vacuum system for nesting machine tables
  • With a hose connection
  • Target value for operating vacuum: -600 mbar
Area Gripping Systems SBX-C without Ejector
Phase-out article

Area Gripping Systems SBX-C without Ejector

  • Connection for external vacuum generation
  • Sealing element: Sealing foam
Area Gripping Systems SBX-C with Ejector
Phase-out article

Area Gripping Systems SBX-C with Ejector

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam
Vacuum Blowers SB with Electro-Pneumatic Reversing
Efficient

Vacuum Blowers SB with Electro-Pneumatic Reversing

  • Suction capacity up to 750 m³/h
  • Max. vacuum: 45 %

Area Gripping Systems FMP

  • Connection for external vacuum generation
  • Sealing element: Sealing foam or suction cups

Feed Ejectors SEC

  • Suction capacity up to 8,640 l/min
  • Diameter: 6 to 75 mm
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
Sealing foams for area gripping systems
Replacement sealing foams from Schmalz for gripping systems from other manufacturers.
Because this product requires very complex configuration, you cannot order it in the online shop.
DR 22.5/13x2 MOS SI-15
10.01.06.02614
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 22.5 mm
Internal diameter d: 13 mm
Height H: 2 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 78/54x5 MOS SI-15
10.01.06.02619
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 78 mm
Internal diameter d: 54 mm
Height H: 5 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 52/33x5 MOS SI-15
10.01.06.02548
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 52 mm
Internal diameter d: 33 mm
Height H: 5 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 88/64x5 MOS SI-15
10.01.06.02620
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 88 mm
Internal diameter d: 64 mm
Height H: 5 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 20/10x2 MOS SI-15
10.01.06.02618
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 20 mm
Internal diameter d: 10 mm
Height H: 2 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 32/19x2 MOS SI-15
10.01.06.02615
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 32 mm
Internal diameter d: 19 mm
Height H: 2 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 62/42x5 MOS SI-15
10.01.06.02617
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 62 mm
Internal diameter d: 42 mm
Height H: 5 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 42/20x5 MOS SI-15
10.01.06.02616
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 42 mm
Internal diameter d: 20 mm
Height H: 5 mm
Material-Type: Foam rubber
Sealing material: Silicone SI
Material hardness: 15 °Sh
DR 46/36x5 S05 EPDM-15 KE
10.01.06.01678
Gasket made from special foam for optimal sealing of structured surfaces
External diameter D: 46 mm
Internal diameter d: 36 mm
Height H: 5 mm
Material-Type: Foam S, Height 5 mm
Sealing material: EPDM
Material hardness: 15 °Sh
with: Tape on one side

  1. 1
  2. 2
  3. 3