Search results for 'sa'

Select the appropriate category here or the appropriate individual item below:

Vacuum Sensor VS-V-SA

  • Miniature electronic vacuum sensor
  • Measuring range: from -1 to 0 bar

Bellows Suction Cups FSGA SI-HD (1.5 Folds)

  • Diameter: 6 to 25 mm
  • Material: SI-HD
  • Food-safe material

Bellows Suction Cups FSG SI-HD (2.5 Folds)

  • Diameter: 7 to 25 mm
  • Material: SI-HD
  • Food-safe material

Bellows Suction Cups FSGA SI-MD (1.5 Folds)

  • Diameter: 11 to 33 mm
  • Material: SI-MD
  • Metal-detectable material

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF (Oval)

  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF (Oval)

  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bell-Shaped Suction Cups SAG

  • Dimensions: 45 to 80 mm
  • Material: NBR
  • Connection nipple securely fastened

Bell-Shaped Suction Cups SAX

  • Diameter: 30 to 115 mm
  • Material: ED
  • Vulcanized connection nipple

Flat Suction Cups SAFT-C

  • Diameters: 60 and 80 mm
  • Material: NBR

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bell-Shaped Suction Cups SAXM

  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)

Bell-Shaped Suction Cups SAOG-S

  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple securely fastened

Edge Gripper Suction Cups SAOK (oval)

  • Dimensions: 70 x 25 mm
  • Material: NBR
  • Connection nipple securely fastened

Bell-Shaped Suction Cups SAOXM (Oval)

  • Dimensions: 60 x 20 to 100 x 40 mm
  • Material: ED
  • Connection element modular (assembled)

Bell-Shaped Suction Cups SAOG (Oval)

  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAFT-C

  • Diameters: 60 and 80 mm
  • Material: NBR

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SABT-C (1.5 Folds)

  • Diameters: 60 and 80 mm
  • Material: NBR

Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB2 P (2.5 Folds)

  • Diameter: 20 mm
  • Material: NBR, HT1
  • Push-in function

Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SABT-C (1.5 Folds)

  • Diameters: 60 and 80 mm
  • Material: NBR

Bellows Suction Cups SAB HT1 (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30, 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Edge Gripper Suction Cups for Hot Forming SAOK HT2 (oval)

  • Dimensions: 70 x 25 mm
  • Material: HT2
  • Vulcanize-bonded connection nipple

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
VS-V-SA STR4
10.06.02.00226
Miniature vacuum sensor with analogue output signal
Connection: Tube Ø4
Measuring range: -1.00 ... 0.00 bar
Cable length: 3 m
VS-V-SA STR6
10.06.02.00227
Miniature vacuum sensor with analogue output signal
Connection: Tube Ø6
Measuring range: -1.00 ... 0.00 bar
Cable length: 3 m
VS-V-SA M5-AG
10.06.02.00224
Miniature vacuum sensor with analogue output signal
Connection: M5-M
Measuring range: -1.00 ... 0.00 bar
Cable length: 3 m
VS-V-SA M3-AG
10.06.02.00225
Miniature vacuum sensor with analogue output signal
Connection: M3-M
Measuring range: -1.00 ... 0.00 bar
Cable length: 3 m
VS P10 SA M8-4
10.06.02.00561
Vacuum/pressure sensor without display
Measuring range: 0...10 bar
Type: Analogue sensor
Electrical connection:
Male connect M8, 4 pole
VS VP8 SA M8-4
10.06.02.00562
Vacuum/pressure sensor without display
Measuring range: -1...8 bar
Type: Analogue sensor
Electrical connection:
Male connect M8, 4 pole
VS V SA M8-4
10.06.02.00560
Vacuum/pressure sensor without display
Measuring range: -1...0 bar
Type: Analogue sensor
Electrical connection:
Male connect M8, 4 pole
SA-NIP N015 G1/4-IG DN600
10.01.06.00182
Suction cup connection nipple
Nipple: N 015
Thread G1: G1/4"-F
Overall length: 37.5 mm
Fitting length: 15 mm
Nominal size: 6,00 mm
Material: Aluminium
Spanner size SW2: 6 mm
SA-NIP N009 G1/4-IG
10.01.01.10096
Suction cup connection nipple pre-assembly
Nipple: N 009
Thread G1: G1/4"-F
Length L: 23 mm
for: Flat suction pad PFG
SA-NIP N025 M5-AG DN200
10.01.01.00318
Suction cup connection nipple
Nipple: N 025
Thread G1: M5-M
Overall length: 15 mm
Fitting length: 3 mm
Nominal size: 2.00 mm
Material: Aluminium

  1. 1
  2. 2
  3. 3