Search results for 'scgs'

Select the appropriate category here or the appropriate individual item below:

Flow Grippers SCGS

  • Narrow design: 25 mm
  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 20 mm to 50 mm

Suction cups for flow grippers SCGS

  • Diameter of suction area: 30 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup made from SI-HD (FDA compliant) or antistatic perbunan NBR-AS, NBR-ESD

Flow Grippers SCG

  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 20 mm to 60 mm

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup made from FDA-compliant SI-55 or SI-HD silicone or anti-satic NBR-AS
Flow Gripper for Highly Structured Surfaces SCG-HSS
New

Flow Gripper for Highly Structured Surfaces SCG-HSS

  • Suction rate: 270 l/min to 650 l/min
  • Suction area: pin curtain with Ø 47 mm
  • ESD compliant
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
SAUG-FL SCGS 30 POM
10.01.30.00894
Suction plate
External diameter D: 30 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
Workpiece temperature max.: 80 °C
for: Flow Grippers
SCGS 1xE100 A MS AR M20x1-AG
10.01.30.00796
Flow Grippers for handling sensitive components
Number of ejectors: 1
Performance class: E100
with: Blow-off function
Mounting: Assembly laterally
with: Exhaust air connection axial
SAUG-SCGS 20 SI-HD-65
10.01.30.00916
Suction cup (round)
Size: 20
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 30 SI-HD-65
10.01.30.00917
Suction cup (round)
Size: 30
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 40 SI-HD-65
10.01.30.00918
Suction cup (round)
Size: 40
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 50 SI-HD-65
10.01.30.00919
Suction cup (round)
Size: 50
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
SAUG-SCGS 40 NBR-ESD-55
10.01.30.00914
Suction cup (round)
Size: 40
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
SAUG-SCGS 50 NBR-ESD-55
10.01.30.00915
Suction cup (round)
Size: 50
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
SAUG-SCGS 20 NBR-ESD-55
10.01.30.00802
Suction cup (round)
Size: 20
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
SAUG-SCGS 30 NBR-ESD-55
10.01.30.00876
Suction cup (round)
Size: 30
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh

  1. 1
  2. 2
  3. 3