Search results for 'spc'

Select the appropriate category here or the appropriate individual item below:

Suction Plates SPC

  • Diameter: 160 to 400 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part

Suction Plates SPC

  • Diameter: 160 to 400 mm
  • Material: NBR
  • Supporting plate securely clipped to elastomer part
 

These products may be of interest to you:

  1. 1
  2. 2
DR-SPC 210 NBR-55
10.01.01.01191
Sealing ring for suction plate SPC
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
DR-SPC 250 NBR-55
10.01.01.01192
Sealing ring for suction plate SPC
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
DR-SPC 33 HNBR-65
10.01.01.11371
Sealing ring for suction plate SPC
Size: 33
Suction cup material:
Hydr. nitril rubber HNBR
Material hardness: 65 °Sh
DR-SPC 160 NBR-55
10.01.01.01190
Sealing ring for suction plate SPC
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPC 210 NBR-55 G1/2-IG
10.01.01.01187
Suction plate (round) with separation function for porous workpieces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPC 250 NBR-55 G1/2-IG
10.01.01.01189
Suction plate (round) with separation function for porous workpieces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPC 160 NBR-55 G1/2-IG
10.01.01.01185
Suction plate (round) with separation function for porous workpieces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPC 250 NBR-55 G1/2-IG TV
10.01.01.01211
Suction plate (round) with separation function for porous workpieces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve
SPC 160 NBR-55 G1/2-IG TV
10.01.01.01186
Suction plate (round) with separation function for porous workpieces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve
SPC 210 NBR-55 G1/2-IG TV
10.01.01.01188
Suction plate (round) with separation function for porous workpieces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve

  1. 1
  2. 2