Search results for 'Sng'

Select the appropriate category here or the appropriate individual item below:

Needle Grippers SNG-AP

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Needle Grippers SNG-V

  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)

Needle Grippers SNG-M

  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Needle Grippers SNG-BV

  • Needle diameter: 1.2 mm
  • Number of needles: 10
  • Needle stroke: 0 mm to 7 mm (variable)
  • Floating suction cup: Diameter: 100 mm Holding force: 42 N; 4 upright positioning needles with a 0.8 mm diameter and 9 mm needle stroke

Needle Grippers SNG-DL

  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm
Needle Grippers SNG-RV
Phase-out article

Needle Grippers SNG-RV

  • Needle diameter: 1.2 mm
  • Number of needles: 16
  • Needle stroke (RV): 0 to 4.5 mm (variable)

Accessories Needle Grippers SNG-BV

  • Components for connecting SNG-BV pneumatic needle grippers
Needle Grippers SNG-D / DV
Phase-out article

Needle Grippers SNG-D / DV

  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Accessories Needle Grippers SNG-AP

  • Components for connection of pneumatic needle grippers SNG-AP

Accessories Needle Grippers SNG-V

  • Components for connecting SNG-V pneumatic needle grippers

Accessories Needle Grippers SNG-M

  • For SNG-M needle gripper
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Accessories Needle Grippers SNGi-AE

  • Components for connection of electrical needle grippers SNGi-AE
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
REIB-FL SBS HT1-60
10.01.01.12593
Friction Surface to increase lateral forces
for: Floating suction pad
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
SNG-AP 10 0.8 V 3
10.01.29.00340
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 0.8 V 10
10.01.29.00361
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 10 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 1.2 V 20
10.01.29.00362
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 20 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 1.2 V 3
10.01.29.00377
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-AP 10 1.2 V 10
10.01.29.00381
Pneumatic needle gripper in maintenance-friendly design infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 10 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNGi-AE 10 0.8 V 3 IOL
10.01.29.00390
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Communication: IO-Link (Class B)
SNGi-AE 10 0.8 V 10 IOL
10.01.29.00392
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 0.8 mm
Needle stroke Z(NA): 10 mm
Communication: IO-Link (Class B)
SNGi-AE 10 1.2 V 20 IOL
10.01.29.00393
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 20 mm
Communication: IO-Link (Class B)
SNGi-AE 10 1.2 V 3 IOL
10.01.29.00394
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Number of needles: 10
Needle diameter: 1.2 mm
Needle stroke Z(NA): 3 mm
Communication: IO-Link (Class B)

  1. 1
  2. 2
  3. 3