Search results for 'Sng'

Select the appropriate category here or the appropriate individual item below:

Needle Grippers SNG-AP

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Needle Grippers SNG-V

  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)

Needle Grippers SNG-M

  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Needle Grippers SNG-BV

  • Needle diameter: 1.2 mm
  • Number of needles: 10
  • Needle stroke: 0 mm to 7 mm (variable)
  • Floating suction cup: Diameter: 100 mm Holding force: 42 N; 4 upright positioning needles with a 0.8 mm diameter and 9 mm needle stroke

Needle Grippers SNG-DL

  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm
Needle Grippers SNG-RV
Phase-out article

Needle Grippers SNG-RV

  • Needle diameter: 1.2 mm
  • Number of needles: 16
  • Needle stroke (RV): 0 to 4.5 mm (variable)

Accessories Needle Grippers SNG-BV

  • Components for connecting SNG-BV pneumatic needle grippers
Needle Grippers SNG-D / DV
Phase-out article

Needle Grippers SNG-D / DV

  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Accessories Needle Grippers SNG-AP

  • Components for connection of pneumatic needle grippers SNG-AP

Accessories Needle Grippers SNG-V

  • Components for connecting SNG-V pneumatic needle grippers

Accessories Needle Grippers SNG-M

  • For SNG-M needle gripper
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Accessories Needle Grippers SNGi-AE

  • Components for connection of electrical needle grippers SNGi-AE
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.29.00096_00.jpg
Phase-out article
ERS SNG-Y 0.8
10.01.29.00096
Set of spare parts
for: Needle gripper
Size: Y
contains: 2 Needle wed inst.+spring
Needle diameter: 0.8 mm

This item phases out and is still available until 12/31/2024

ERS SNG-D 2
10.01.29.00101
Set of spare parts
for: Needle gripper
Size: D
contains: 2 Needle wedges inst.
Needle diameter: 2 mm
ERS SNG-DL 1.2
10.01.29.00102
Set of spare parts
for: Needle gripper
Size: DL
contains: 2 Needle wedges inst.
Needle diameter: 1.2 mm
ERS SNG-D 0.8
10.01.29.00099
Set of spare parts
for: Needle gripper
Size: D
contains: 2 Needle wedges inst.
Needle diameter: 0.8 mm
assets/Artikelbild/10.01.29.00098_00.jpg
Phase-out article
ERS SNG-Y 2
10.01.29.00098
Set of spare parts
for: Needle gripper
Size: Y
contains: 2 Needle wed inst.+spring
Needle diameter: 2 mm

This item phases out and is still available until 12/31/2024

ERS SNG-V-HT
10.01.29.00485
Set of spare parts
for: Needle gripper
Size: V-HT
ERS SNG-R 1.2
10.01.29.00095
Set of spare parts
for: Needle gripper
Size: R
contains: 16 Needles Ø1,2mm+springs
and: Needle piston assembled
Needle diameter: 1.2 mm
assets/Artikelbild/10.01.29.00008_01.jpg
Phase-out article
SNG-D 24 0.8 V
10.01.29.00008
Needle gripper "SNG-D", particularly robust version
Number of needles: 24
Needle diameter: 0.8 mm
Needle stroke Z(NA): 7 mm
Additional function: Variable stroke
Pressure range (operating pressure):
3.0 ... 10.0 bar

This item phases out and is still available until 10/1/2021

assets/Artikelbild/10.01.29.00017_01.jpg
Phase-out article
SNG-R 16 1.2 V
10.01.29.00017
Needle gripper "SNG-R", round version
Number of needles: 16
Needle diameter: 1.2 mm
Needle stroke Z(NA): 4.5 mm
Additional function: Variable stroke
Pressure range (operating pressure):
4.0 ... 6.0 bar

This item phases out and is still available until 10/1/2021

ERS SNG-M 4 0.8
10.01.29.00094
Set of spare parts
for: Needle gripper
Size: M
contains: 4 Needles Ø0,8mm +springs
and: Needle piston ass/Screws
Number of needles: 4
Needle diameter: 0.8 mm

  1. 1
  2. 2
  3. 3