Search results for 'Sng'

Select the appropriate category here or the appropriate individual item below:

Needle Grippers SNG-AP

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Needle Grippers SNG-V

  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)

Needle Grippers SNG-M

  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Needle Grippers SNG-BV

  • Needle diameter: 1.2 mm
  • Number of needles: 10
  • Needle stroke: 0 mm to 7 mm (variable)
  • Floating suction cup: Diameter: 100 mm Holding force: 42 N; 4 upright positioning needles with a 0.8 mm diameter and 9 mm needle stroke

Needle Grippers SNG-DL

  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm
Needle Grippers SNG-RV
Phase-out article

Needle Grippers SNG-RV

  • Needle diameter: 1.2 mm
  • Number of needles: 16
  • Needle stroke (RV): 0 to 4.5 mm (variable)

Accessories Needle Grippers SNG-BV

  • Components for connecting SNG-BV pneumatic needle grippers
Needle Grippers SNG-D / DV
Phase-out article

Needle Grippers SNG-D / DV

  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Accessories Needle Grippers SNG-AP

  • Components for connection of pneumatic needle grippers SNG-AP

Accessories Needle Grippers SNG-V

  • Components for connecting SNG-V pneumatic needle grippers

Accessories Needle Grippers SNG-M

  • For SNG-M needle gripper
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Accessories Needle Grippers SNGi-AE

  • Components for connection of electrical needle grippers SNGi-AE
 

These products may be of interest to you:

  1. 2
  2. 3
  3. 4
ERS SNG-V 10 1.2
10.01.29.00238
Set of spare parts
for: Needle gripper
Size: V
contains: 2 Needle wedges inst.
Number of needles: 10
Needle diameter: 1.2 mm
ERS SNG-V-HT 1.2
10.01.29.00464
Set of spare parts
for: Needle gripper
Size: V-HT
contains: 2 Needle wedges inst.
Needle diameter: 1.2 mm
ERS SNG-AP/AE 3
10.01.29.00419
Set of spare parts
for: Needle gripper
Size: AP/AE
Needle stroke Z(NA): 3 mm
ERS SNG-AP/AE 10
10.01.29.00420
Set of spare parts
for: Needle gripper
Size: AP/AE
Needle stroke Z(NA): 10 mm
ERS SNG-AP/AE 20
10.01.29.00421
Set of spare parts
for: Needle gripper
Size: AP/AE
Needle stroke Z(NA): 20 mm
SNG-V 10 1.2 V-HT-7
10.01.29.00428
Needle gripper "SNG-V", particularly robust version
Number of needles: 10
Needle diameter: 1.2 mm
Additional function:
Var. stroke, high temperature
Needle stroke Z(NA): 7 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
Workpiece temperature max.: 260 °C
SNG-V 6 1.2 V-S-5
10.01.29.00539
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 1.2 mm
Additional function: Variable stroke
Version: slim design
Needle stroke Z(NA): 5 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-V 6 0.8 V-S-5
10.01.29.00555
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 0.8 mm
Additional function: Variable stroke
Version: slim design
Needle stroke Z(NA): 5 mm
Pressure range (operating pressure):
3.0 ... 6.0 bar
SNG-V 10 1.2 V-HP-18
10.01.29.00547
Needle gripper "SNG-V", particularly robust version
Number of needles: 10
Needle diameter: 1.2 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 18 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
SNG-V 6 1.5 V-HP-25
10.01.29.00568
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 1.5 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 25 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar

  1. 2
  2. 3
  3. 4