Ejectors with Atmospheric Ventilation SEAC ECO

  • Ejector for decentralized vacuum generation for the use in many different applications with short cycle times
  • In vacuum systems as economic solution thanks to the automatic release using atmospheric ventilation
Product Highlights
  • Operation with only one compressed air line reduces installation effort and costs for pneumatic accessories
  • Atmospheric ventilation reduces energy costs by more than 50 %
  • Maintenance-free, cost-saving operation without filters and spare parts
Ejectors with Atmospheric Ventilation SEAC ECO
  • Main body (1) made of anodized aluminum; smallest possible dimensions and low weight
  • Openings (2) for atmospheric ventilation
  • Two holes (3) for connecting to holder
  • Silencer (4) made of anodized aluminum
  • Compressed air connection (5)
  • Vacuum connection (6)
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
  • With atmospheric ventilation
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by