• Round bellows suction cup with 4.5 folds for handling rigid pouch packagings
  • Process safe gripping and handling of bulging bags
Product Highlights
  • Thin, steep sealing lip with flow fins ideal for rigid, bulging pouch packagings
  • Reinforced main body and folds prevent collapse when suction cup is stretched under vacuum
  • FDA-compliant silicone SI allows direct food contact
Bellows Suction Cups SPB4 (4.5 Folds)
  • Bellows suction cup SPB4 (1) with 4.5 folds and soft, flexible sealing lip
  • Specially reinforced suction bellows for additional stability
  • Mounting via connection element SC (3). Alternatively direct attachment on 3/8”- or 1/2” pipe on the machine side and mounting with a hose clamp (4)
  • All mounting elements with male thread include an integrated sealing ring
  • Optional clip-in filter as pre-filter (2)
  • Optional SPI insertion disc for the lower suction fold to prevent film entrapment
  • Diameter: 20 to 50 mm
  • Material: SI (use in the food industry)
The matching documentation for this product is available in this section.

Documents

Language

Filter by