Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for the use in cardboard box and tray erectors
  • Handling of cardboards and rigid or flexible packaging in top-loading and side-loading machines
  • Palletizing and depalletizing processes
  • Heavy-duty applications that require suction cups with excellent sealing and low wear
Product Highlights
  • Oval design ideal for elongated workpieces
  • High intrinsic stability of the suction cup in dynamic processes
  • Spacing elements between sealing lip and fold prevent the suction cup from moving
  • Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)
  • Oval bellows suction cup SPOB1 with 1.5 folds (1) and soft, flexible sealing lip
  • Made of wear-proof material Elastodur ED-65 with a long service life
  • All sizes come with a 2-piece connection element: consisting of machine-side component (2) and suction-side component (3)
  • Size 100 x 40 mm with additional suction cup insert (4); included in scope of delivery reusable connection elements
  • Clip-in filter screen (5) as pre-filter (filter pore size 250 µm)
  • Dimensions: 60 x 20, 100 x 40 mm
  • Material: ED
  • Connection element modular
The matching documentation for this product is available in this section.

Documents

Language

Filter by