Bellows Suction Cups FSGA SI-HD (1.5 Folds)

  • Round bellows suction cup with 1.5 folds with height adjustment and damping effect for handling fragile workpieces
  • Use in processes with requirement for very robust and resistant suction cups made of silicone
  • Handling of workpieces with highly abrasive surfaces such as packaging, cylindrical glass containers (e.g. ampoules or vials), etc.
  • Application in processes with requirement for food conformity and temperatures up to +180 °C
Product Highlights
  • Wear-proof, food-safe suction cup made of silicone SI-HD for highly abrasive materials; temperature resistant from -30 °C to +180 °C
  • Sealing lip adapts very well to curved surfaces or unevenness
  • High stiffness of the upper fold provides stability under horizontal forces and high accelerations
Bellows Suction Cups FSGA SI-HD (1.5 Folds)
  • Very robust and resistant suction cups FGA (2) made of special material SI-HD
  • Suction cup connection pluggable via connection nipple (SA-NIP)
  • With each product family, the replacement cups and nipples (1) can be combined as desired (3)
  • Diameter: 6 to 25 mm
  • Material: SI-HD
  • Food-safe material

Filter by