Vacuum technology on the EuroBLECH

Vacuum Technology at the EuroBLECH

Schmalz will be presenting its wide range of vacuum solutions at this year's trade show: This includes vacuum technology for automation, vacuum lifters and crane systems for manual processes and clamping equipment for CNC machining centers.

Free trade show ticket

More Information

Industry solutions metal

Industry solutions automotive

Vacuum Technology for Automation

Schmalz offers a wide range of vacuum components for an even wider range of industries. From suction cups to mounting equipment to vacuum generation, customers can obtain all components needed for a vacuum system from a single source. Our highlights at this year's trade show include:

News

Magnetic Grippers SGM

Schmalz developed these high-performance magnetic grippers specifically for handling ferromagnetic workpieces. The gripper is available in two versions: The HP (High Performance) version generates high holding forces for particularly heavy workpieces. The HT (High Temperature) version with an optional friction ring is suitable for high-temperature applications up to 250 degrees Celsius.

Magnetic grippers SGM

Compact Terminal SCTMi

The Compact Terminal SCTMi consists of several block-mounted, intelligent compact ejectors. It can be used on universal component grippers, for example. Each ejector is equipped with an intelligent energy and process control: the vacuum circuits can be actuated and monitored individually.

Compact Terminal SCTMi

Further product highlights

Suction Cups for Handling Sheet Metal

  • Handling of metal sheets
  • Handling of convex and concave workpieces
  • High holding forces and shear force resistance

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum 85%
  • Body made of plastic

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch with and without display
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum 85%

Ejectors with Blow Off System SEAC RP

  • Suction capacity: up to 35 l/min
  • Max. vacuum 85%

Ejectors with Active Blow Off SEAC

  • Suction capacity up to 35 l/min
  • Max. vacuum 85%
  • Body made of plastic

Universal Holders HTR-UNI

  • Mounting thread: M5
  • Connection: G1/4”

Holders for Double-Blank Sensors DBD

  • Suction ring diameter: 100 mm
  • Stroke: 36 mm
  • Height: 178 mm

Clamping Solutions for CNC Machining

Clamping solutions provide an optimal hold while wood, glass or metal is being machined. The clamping equipment is equipped with special friction pads so that it does not leave marks on glass. Our highlights at this year's trade show include:

News

Further product highlights

Clamping System Matrix-Plate

  • Clamping system made of high-strength aluminum
  • Optional friction pads (RI) for 30% greater shear force absorption
  • High dimensional accuracy: Flatness < 0.1 mm, parallelism < 0.05 mm

Innospann Steel-Plate Systems

  • A complete clamping system consists of Matrix-Plate, Steel-Plate, vacuum blocks and sealing magnets
  • Aluminum vacuum block with special friction pad for metal working
  • Magnetic pre-fastening on Steel-Plate
  • High size accuracy to ±0.05 mm

Vacuum Operation Center VOC

  • Central vacuum management for CNC machining centers with vacuum clamping technology
  • Automatic fill level monitoring with visual and audible warning signals and liquid recirculation
  • Automatic vacuum monitoring and emergency shutdown function
  • Option of integrating the controller in the machine control

Vacuum Unit VAGG

  • Mobile vacuum generation and monitoring for small and medium-sized CNC machining centers
  • Variety of storage capacities
  • Option of integrating the controller in the machine control
  • Vacuum and fill level monitoring with audible warning signal

Vacuum Lifters and Crane Systems for Manual Processes

Vacuum lifters can help achieve ergonomic and efficient processes. The vacuum lifter relieves the user of the weight of the workpiece, which helps prevent injuries due to the continual lifting and moving of heavy loads. Our highlights at this year's trade show include:

VacuMaster Coil

  • For loads weighing up to 1,000 kg
  • For coils and slit coils
  • 90° swivel, e.g. for placement on a decoiler mandrel

VacuMaster Vario

  • Load-bearing capacities of up to 2,000 kg – higher capacities upon request
  • For sheet metal, metal plates and rotor blades

Crane Systems and Jib Cranes

Aluminum crane systems and jib cranes for indoors

  • Optimally adjustable to the nominal lift capacity of the vacuum lifters
  • Outstanding low-friction operation and low moving mass

VacuMaster Eco

  • Load-bearing capacities of up to 1,000 kg
  • For airtight workpieces
  • No external energy source required

VacuMaster Basic

  • Load-bearing capacities of up to 750 kg
  • Ergonomic operator handle
  • Malfunction-free manual sliding valve with clamp-safe catch lever

JumboErgo

  • Workpieces up to 300 kg in different formats
  • Twist grip for safe operation
  • Workpieces swivel by up to 90° (optional)

Vacuum Technology on the EuroBLECH

Visit us in hall 11, booth D74

Order free trade show ticket now!