Vacuum technology on the interpack

Vacuum Technology at the interpack

Schmalz will be presenting its wide range of vacuum solutions at this year's trade show: This includes vacuum technology for automation, vacuum lifters and crane systems for manual processes.

Free trade show ticket

Further information

Industry solutions packaging

Vacuum Technology for Automation

Schmalz offers a wide range of vacuum components for an even wider range of industries. From suction cups to mounting equipment to vacuum generation, customers can obtain all components needed for a vacuum system from a single source. Our product spectrum for the packaging industry include:

News

New Materials: Silicone SI-MD and SI-HD

Schmalz will also present new materials developed specially for the food and beverage industry: Bellows suction cups made from SI-MD silicone can be picked up by metal detectors. If suction cups are not replaced in time and tear, any undesired material in the food can be immediately detected. Suction cups made from SI-HD (heavy-duty silicone) are also suitable for the food and beverage sector. They are extremely wear resistant and can be used when particularly high durability is required. Both materials are FDA compliant

Suction Cups for Packaging

Layer gripping system SPZ

The layer gripping system SPZ-M can reliably grip layers of cans and glass of different sizes and shapes without damaging them. Users thus achieve high throughput and save time because the system does not need to be retooled when products are changed.

Layer gripping system SPZ

Further product highlights

Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)

  • Dimensions: 35 x 15 to 80 x 35 mm
  • Material: SI (suitable for applications in the food industry)

Bellows Suction Cups SPB2 (2.5 Folds)

  • Diameter: 20 to 50 mm
  • Material: ED
  • Connection nipple modular

Ejector Modules ecoPump SEP

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum 85%
  • Body made of plastic

Basic Ejectors SBPL

  • Suction capacity: 290 to 1,140 l/min
  • Max. vacuum: 61 to 90%
  • Body made of plastics

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch with and without display
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum 85%

Suction Cups for Packaging

  • Handling of cardboard boxes, bags, plastic film and blister packs
  • Use in the primary and secondary packaging sectors
  • FDA-compliant materials

Vacuum End Effectors VEE

  • Modular system for simple design of vacuum end effectors
  • Grippers that can be configured online
  • Handling of workpieces in packaging processes

Vacuum Area Gripping System FXP/FMP

  • Universal gripper for automated palletizing/de-palletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: Sealing foam, suction cup

Flow Grippers SCG

  • Suction rate: 270 l/min to 650 l/min
  • Flow grippers for axial or lateral mounting
  • Suction area diameter: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surface material: POM, suction cup material: SI-HD, NBR-AS

Vacuum Lifters and Crane Systems for Manual Processes

Vacuum lifters can help achieve ergonomic and efficient processes. The vacuum lifter relieves the user of the weight of the workpiece, which helps prevent injuries due to the continual lifting and moving of heavy loads. Our highlights at this year's trade show include:

News

Gripper for small load carriers

At picking workstations, small load carriers have to be moved quickly and in large quantities. For these areas, the flexible box gripper for the vacuum tube lifter Jumbo is particularly effective. It significantly improves the ergonomics of the workstation and boosts efficiency.

Vacuum tube lifter JumboErgo
Vacuum tube lifter JumboFlex

Further product highlights

JumboErgo

  • Workpieces up to 300 kg in different formats
  • Twist grip for safe operation
  • Workpieces swivel by up to 90° (optional)

JumboFlex

  • Workpieces up to 50 kg
  • One-hand operation for rapid movement processes

Crane Systems and Jib Cranes

Aluminum crane systems and jib cranes for indoors

  • Optimally adjustable to the nominal lift capacity of the vacuum lifters
  • Outstanding low-friction operation and low moving mass

JumboSprint Ex

  • Compact workpieces up to 250 kg
  • Rotating operator handle for precise operation
  • For use in areas where there is a risk of explosion

Vacuum Technology on the interpack

Visit us in hall 13, booth A40

Order free trade show ticket now!