Vacuum Technology at Productronica

This year, Productronica in Munich will open its doors from November 12 to 15. Numerous, innovative products and solutions for electronics production will be on display. Schmalz is also exhibiting for the first time. Visit us at booth 560 in hall B3 to discover how you can handle delicate electronic workpieces using Schmalz vacuum technology.

The Productronica trade show in Munich specializes in electronics

Order your free ticket

Further information

Solutions for the electronics industry

Vacuum technology for the electronics industry

Schmalz offers a wide range of vacuum components for the electronics industry. From suction cups made of dissipative ESD material to compact ejectors and compact terminals for vacuum generation and vacuum and pressure switches, customers can obtain all the components required for a vacuum system from a single source. Our highlights at this year's trade show include:

News

ESD (electrostatic discharge): Conductive suction cups from Schmalz for the electronics industry
NBR-ESD: Conductive suction cups

In the electronics industry, workpieces are often exposed to extreme stresses, particularly during manufacturing and handling processes. These include electrostatic charges and the resulting uncontrolled electrostatic discharge (ESD), which result in irreversible damage to electrical, electronic, or optoelectronic components such as IC chips or printed-circuit boards. Schmalz NBR ESD suction cups ensure controlled and damage-free dissipation of the voltages applied to the workpiece.

Further information on NBR ESD suction cups

The flow gripper SCGS from Schmalz
Flow gripper SCGS

Thanks to its suction area with soft, flexible sealing lip and very high flow rate, the flow gripper SCGS ensures secure gripping with low operating costs, even with porous, highly textured workpieces. For example, when combined with suitable suction cups, the SCGS is perfect for handling assembled and unassembled printed-circuit boards.

Further information about the flow gripper SCGS

Further information about suction cups

Electrical vacuum generator ECBPM for airtight handling
Electrical vacuum generator ECBPM

The ECBPM from Schmalz is a miniature electrical vacuum generator and is ideal for handling small, airtight workpieces with a single suction cup. The mechanical connection via a flange adapter plate along with a central electrical interface ensures quick, simple and universal integration with any lightweight robots and cobots (plug & work).

More information about the ECBPM


Additional product highlights

Compact Ejectors SCPMb / SCPMc / SCPMi
New

Compact Ejectors SCPMb / SCPMc / SCPMi

  • Suction capacity up to 28 l/min
  • Max. vacuum: 87 %
  • Body made of plastic

Compact Terminals SCTMb / SCTMc / SCTMi

  • Suction capacity up to 33 l/min per ejector
  • Max. vacuum: 87 %
  • Body made of plastic
  • SCTMi-version with IO-Link interface

Spring Plungers FSTIm

  • Modular suction cup connection
  • Stroke: 5 to 20 mm
  • Internal damping spring
  • With / without anti-rotation guard
Flat Suction Cups PFYN
New

Flat Suction Cups PFYN

  • Diameter: 1 to 30 mm
  • Material: FPM, HT1, NBR, NBR-AS, NBR-ESD, SI, SI-AS
  • Conductive, dissipative and mark-free variants
Bellows Suction Cups FSGA (1.5 Folds)
New

Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 2 to 33 mm
  • Material: HT1, NBR, NBR-ESD, SI, SI-AS
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants
Bellows Suction Cups FSG (2.5 Folds)
New

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 32 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, SI, SI-AS
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants
Flat Suction Cups SGON
New

Flat Suction Cups SGON

  • Dimensions: 4 x 2 to 30 x 10 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, SI
  • Conductive, dissipative and mark-free variants
Suction Cups SFF / SFB1
New

Suction Cups SFF / SFB1

  • Suction area (Ø) from 10 mm to 40 mm
  • Material: SI, EPDM, HT1

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Compact ejectors SCPSb

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Floating Suction Cups SBS

  • Diameter: 20 to 120 mm
  • Holding force: 2.0 to 104.0 N
  • Rubber buffer on the bottom side of the suction cup

Area Gripping Systems FM-SW

  • Connection for external vacuum generation
  • Sealing element: Sealing foam or suction cups
Compact Terminal SCTSi IO-Link
Efficient

Compact Terminal SCTSi IO-Link

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • IO-Link interface
Compact Terminal SCTSi Ethernet
New

Compact Terminal SCTSi Ethernet

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • Ethernet interface via EtherCat, Ethernet/IP or ProfiNet

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN