Live Chat

In the live chat with our system consultants you will receive fast and competent information. The chat is available on our product pages.

Video Consultation

As good and personal as on site – in the video chat everything is possible from product demonstration to suction tests with your workpiece.

Give us a Call

Grab the phone and call us – we are available for you under

+1 (919) 713-0880

Robot Set ECBPi
Efficient
New

Robot Set ECBPi

  • Vacuum generator including flange, gripper and connection cable
  • Flexible replacement of the gripper possible
  • Suction rate up to 12 l/min and max. vacuum: 75 %
  • Suitable for operation with lightweight robots and cobots

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
Compact Ejectors SCPMb / SCPMc / SCPMi
New

Compact Ejectors SCPMb / SCPMc / SCPMi

  • Suction capacity up to 28 l/min
  • Max. vacuum: 87 %
  • Body made of plastic

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, NK, SI, SI-AS, SI-HD
  • Connection nipple plugged into elastomer part

Spring Plungers FSTE

  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed

Bellows Suction Cups SPB1 (1.5 Folds)

  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular

Basic Ejectors SBPL

  • Suction capacity: 290 to 1,140 l/min
  • Max. vacuum: 61 to 90 %
  • Body made of plastics

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %

Vacuum Blocks VCBL-K1

  • 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation with guide strips

Replacement Suction Plates

  • Replacement suction plates for restoring a vacuum block after wear

Vacuum Blocks VCBL-K2

  • 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation to console by means of vacuum

Vacuum Blocks VCBL-S

  • Vacuum system for SCM consoles
  • Integrated touch valve
  • Mechanical pre-fixation to the console

Vacuum block VCBL-R

  • Vacuum system for grid tables
  • Fixation via positioning inserts
  • Integrated touch valve

Vacuum Blocks VCBL-G-K2

  • 2-circuit vacuum system
  • With two hose connections
  • Pre-fixation by means of vacuum

Vacuum block VCBL-GL

  • 2-circuit vacuum systems
  • With two hose connections

Our Products

Vacuum Technology for Automation

  • Wide range of individual components for designing your own vacuum systems. Customized ready-to-connect gripping systems.

Vacuum Lifters and Crane Systems

  • Ergonomic handling technology for manual work processes. The solutions consist of a vacuum lifter and compatible crane system.

Vacuum Clamping Technology

  • Vacuum clamping technology for reliable and warp-free processing of workpieces in CNC machining centers.
Check your price and delivery time

Components for automation, vacuum clamping technology and workshop equipment

Schmalz News, Trade Shows and Job Offers

04/29/2020

Enough Space for a Cool Head

What should you do if you want an ergonomic lifting aid, but your ceiling height is too low for conventional crane systems? Schmalz’s solution is a...

Read more
04/15/2020

Vacuum Blocks Featuring NCF Technology Communicate With Smartphones

Vacuum blocks from Schmalz now integrate the NFC transmission standard, marking the first-ever use of digital technology in the company’s vacuum...

Read more
04/14/2020

More Safety During Machine Loading

Schmalz’s slewing angle limiter allows the workspaces of jib cranes to be activated or restricted. Thanks to new process monitoring, the higher-level...

Read more

Press Releases > Show all

Schmalz Media Center

Videos demonstrate the variety of
applications for vacuum technology.

Vacuum Technology from the Market Leader

Real competitive benefits thanks to modern vacuum technology

Vacuum technology is in demand in a variety of industry sectors and is utilized in many ways ranging from individual components to complete solutions. Schmalz is the market leader in vacuum automation and ergonomic handling solutions, combining decades of experience and comprehensive expertise with the ambition to create custom solutions for our customers from industry and trade. We help companies in the automation technology, handling technology and clamping technology sectors to design their production processes more efficiently and strike new paths with the help of vacuum technology.

A feature of all vacuum components and systems is the use of a vacuum as a holding force. Vacuum technology is employed in a variety of industries – Schmalz aids and assists companies from a multitude of sectors, including the automotive industry, chemicals and pharmaceuticals, the glass and woodworking sector, logistics, packaging and wind energy. We place a special emphasis on meeting the specific requirements of different industry sectors and offering individual solutions with vacuum technology.

Formed in 1910, Schmalz is now the market leader in vacuum automation and ergonomic handling solutions. Our international network supports companies at home and abroad, providing you with real competitive benefits thanks to our expertise and many years of experience. Expert system consultants are there for you from the first planning steps to the commissioning and assembly of your system and beyond. You can look forward to working with a reliable and trustful partner that sets new benchmarks in your production processes with vacuum technology and impressive solutions with the highest degree of technical innovation and functionality.

Innovative vacuum technology: from single components to system solutions

With individual vacuum components ranging from suction pads (also: vacuum cups) to special grippers to vacuum generators, Schmalz has a hugely diverse product portfolio that can be precisely tailored to a variety of requirements. As well as this range of individual components, the portfolio includes Schmalz vacuum gripping systems, which are available as large-area or layer gripping systems and suction spiders. Their modular design gives these complete and ready-to-connect systems maximum flexibility for custom application.

Vacuum handling systems (e.g. Schmalz lifting devices) from Schmalz simplify work processes and ensure gentle and efficient handling of workpieces, while our clamping solutions offer precise and reliable clamping functions tailored to your requirements.

In the area of vacuum technology, Schmalz offers a hugely diverse product and service portfolio that can be adapted to create the optimum solution for specific customer needs and ideas. The Schmalz component range comprises more than 6,000 individual components. They are the cornerstone of every vacuum system.