Holder for suction cups HT-SG

  • Holder for mounting vacuum suction cups on tooling beams
  • For vacuum suction cups with connectors for G, NPT and M threads and right-angled adapters

Configuration code – selection and ordering aid for the holder HT-SG

The holder HT-SG can be configured to suit your application thanks to its modular design. Choose between a variety of connections, suction cups and connectors.

You can find information about the individual components and selection options on the various tab pages.

Holder type

CodeVersion
HT-UNIT-SGHolder for suction cups

Sample configuration

FieldCodeExplanation
(1)HT-UNIT-SGHolder for suction cups HT-SG
(2)A2-G08Cylindrical (apple-core) connector with a diameter of 19 mm and a G3/8 male thread
(3)E0Without vacuum generator
(4)SAX-80-ED-85Bell-shaped suction cup SAX made from Elastodur with a suction area of 80 mm and a 3/8 female thread (10.01.19.00141)
(5)VS0Without vacuum and pressure switch
(6)PF0Without screw in push fitting

Schmalz also offers the right vacuum/pressure hoses to complete your holder system.

Note:
Our experienced specialists can assist you with the configuration of your holder HT-SG. Find the right contact person: Local contact