ST G1-1/2-AG 60
Part no.: 10.08.03.00349
Hose sleeve
| Thread G1 | G1-1/2"-M |
| Outside diameter D | 60 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 60 mm |
| G1 | G1-1/2"-M |
Part no.: 10.08.03.00349
Hose sleeve
| Thread G1 | G1-1/2"-M |
| Outside diameter D | 60 (mm) |
| Attribute | Value |
|---|---|
| D | 60 mm |
| G1 | G1-1/2"-M |