Basic Holding Fixture BHF

  • Basic Holding Fixture BHF for use with CNC laser and milling processes in the woodworking, metal, plastics and fiber composite industry
  • Manual processing and finishing of components, for example during sawing, drilling or sanding processes
  • System consisting of various suction cups and the Schmalz Uni-Base as interface to the machine table and for setting the degrees of freedom
  • Use on flat tables or other machine table types in combination with the Schmalz Steel-Plate
  • Flexible manual adjustment of stroke and swivel angle
  • High degree of freedom on every axis and easy to adjust

Our Highlights...

  • Uni-Base adjustable in height and angle
  • Can be used with flat tables and Innospann Steel-Plate
  • Various suction cups with connection to the Uni-Base

Your Benefits...

  • Maximum spatial freedom to suit any workpiece shape
  • Can be used in connection with other clamping equipment from Schmalz
  • Ideal adaptation to the workpiece and processes
 

Individual items in the product family Basic Holding Fixture BHF

 

UB 135x135x156 29.5 15 G
10.01.15.00571
Uni-Base, flexibly adjustable
Length L: 135 mm
Width B: 135 mm
Height H: 156 mm
Stroke Z: 29.5 mm
Slewing angle W: 15 °
for: smooth table
UB 135x135x156 29.5 15 ISST
10.01.15.00564
Uni-Base, flexibly adjustable
Length L: 135 mm
Width B: 135 mm
Height H: 156 mm
Stroke Z: 29.5 mm
Slewing angle W: 15 °
for: Steel-Plate
SSPB-117 117-125 NBR
10.01.15.00719
Suction plate with ball support for flexible clamping and gripping systems
Diameter Ds: 117 mm
Operating altitude (range):
117.0 ... 125.0 mm
Material workpiece support: Elastodur
Sealing material: Perbunan
Diameter vacuum connection: 60 mm
Height H1: 137 mm
RSC 85x120-VU1-40-IS-BHF
10.01.15.00587
Reference Suction-Cup automazed 3D-fixation
Diameter: 85 mm
Height H1: 120 mm
Stroke Z: 21 mm
Suction cup material: Vulkollan VU1
Workpiece angle: 40 °
Suct. cups: Innospann
for: Basic Holding Fixture
SSCB-78 93.5-107.5 ZP 60 SAB-NBR
10.01.15.00572
Vacuum Clamping System for automated 3D-fixation
Pitch diameter D mk: 78 mm
Operating altitude (range):
93.5 ... 107.5 mm
function: Jointly controlled Pins
Suct. cups: Bellows suct. cup SAB
Connection: Ø60mm
Material: NBR
Material hardness: 60 °Sh
Material workpiece support: Perbunan
Height H1: 117.3 mm
for: Basic Holding Fixture
ISCUP Cup 3 80x28x30
10.01.15.00005
Suction cup for Innospann
Dimensions (LxB): 80 x 28 mm
Height H: 30 mm
ISCUP Cup 2 80x40x30
10.01.15.00004
Suction cup for Innospann
Dimensions (LxB): 80 x 40 mm
Height H: 30 mm
ISCUP Cup 1 80x80x30
10.01.15.00003
Suction cup for Innospann
Dimensions (LxB): 80 x 80 mm
Height H: 30 mm