Basic Holding Fixture BHF

  • For use with CNC laser and milling processes in the woodworking, metal, plastics and fiber composite industry
  • Manual processing and finishing of components, for example during sawing, drilling or sanding processes
  • Manufacturing master forms from Ureol when working with models
  • For use on flat tables, T nut tables or other types of machine table in combination with Schmalz Steel-Plate
  • Flexible manual adjustment of stroke and swivel angle
  • High and easily adjustable degree of freedom in all axes
  • Clamping lever (1) for quickly fixing the set angle
  • Clamping lever (2) for quickly fixing the set height
  • Simple to position and pre-fasten using the magnetic baseplate (3), even when the operating vacuum is not activated
  • Suction cups (4) in various shapes for optimum adaptability
  • The angle of inclination is easy to set using the ball joint (5)
  • Star grip (6) for precise height adjustment, securely fixed using the clamping lever
  • Compressed air connection (7)
 

Individual items in the product family Basic Holding Fixture BHF

UB 135x135x156 29.5 15 G
UB 135x135x156 29.5 15 G
10.01.15.00571
Uni-Base UB 135x135x156 29.5 15 G für Glatttische
Length L: 135 mm
Width B: 135 mm
Height H: 156 mm
Stroke Z: 29.5 mm
Slewing angle W: 15 °
for: smooth table
UB 135x135x156 29.5 15 ISST
UB 135x135x156 29.5 15 ISST
10.01.15.00564
Uni-Base UB 135x135x156 29.5 15 ISST für Steelplate
Length L: 135 mm
Width B: 135 mm
Height H: 156 mm
Stroke Z: 29.5 mm
Slewing angle W: 15 °
for: Steel-Plate
SSCB-78 94-108 ZP 60 SAB-NBR
SSCB-78 94-108 ZP 60 SAB-NBR
10.01.15.00572
Suction Cup Balance SSCB SSCB-78 94-108 ZP 60 SAB-NBR 3D-Spanner
Pitch diameter D mk: 78 mm
Operating altitude (range):
94.0 ... 108.0 mm
function: Jointly controlled Pins
Suct. cups: Bellows suct. cup SAB
Connection: Ø60mm
Material: NBR
Material hardness: 60 °Sh
Material workpiece support: Perbunan
Height H1: 115 mm
for: Basic Holding Fixture
SSPB-117 117-125 NBR
SSPB-117 117-125 NBR
10.01.15.00719
Schmalz Suction Plate Balance SSPB-117 117-125 NBR Schwabbelcup Hub8, V-Ring, IS
Diameter Ds: 117 mm
Sealing material: Perbunan
Diameter vacuum connection: 60 mm
Material workpiece support: Elastodur
Height H1: 137 mm
Operating altitude (range):
117.0 ... 125.0 mm
RSC 85x120-VU1-40-IS-BHF
RSC 85x120-VU1-40-IS-BHF
10.01.15.00587
Referenz Suction-Cup RSC 85x120-VU1-40-IS-BHF FG85 mit Kugelauflage + IS-Aufnahme
Diameter: 85 mm
Height H1: 120 mm
Stroke Z: 21 mm
Suction cup material: Vulkollan VU1
Workpiece angle: 40 °
Suct. cups: Innospann
for: Basic Holding Fixture
ISCUP Cup 1 80x80x30
ISCUP Cup 1 80x80x30
10.01.15.00003
+Cup ISCUP Cup 1 80x80x30 INNOSPANN
Dimensions (LxB): 80 x 80 mm
Height H: 30 mm
ISCUP Cup 2 80x40x30
ISCUP Cup 2 80x40x30
10.01.15.00004
+Cup ISCUP Cup 2 80x40x30 INNOSPANN
Dimensions (LxB): 80 x 40 mm
Height H: 30 mm
ISCUP Cup 3 80x28x30
ISCUP Cup 3 80x28x30
10.01.15.00005
+Cup ISCUP Cup 3 80x28x30
Dimensions (LxB): 80 x 28 mm
Height H: 30 mm