Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Clamping System for automated 3D-fixation
Pitch diameter D mk | 78 mm |
Function Suction cup | Centrally fixed pins |
Suct. cups | Bellows suct. cup FSG |
Connection | M6-F |
Material | VU1 |
Material hardness [Shore A] | 72 Shore A |
Material | NBR |
Height H1 | 179 mm |
Attribute | Value |
---|---|
D1 | 134 mm |
Dmk | 78 mm |
D mk1 | 48 mm |
G1 | M6-F |
G2 | G1/4"-F |
H1 | 179 mm |
EH (min) | 141 mm |
EH (max) | 171 mm |
Zs | 30 mm |
Z (Stroke) | 46 mm |
Attribute | Value |
---|---|
Size | 60 |
Weight | 2,609.70 g |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Ordering information: SSCB-78 141-171 ZP M6-IG FSG-VU1
The Suction Cup Balance SSCB is delivered assembled. The delivery consists of:
Available spare parts: Suction cups (spare parts set), cover cap