Suction-Cup Balance SSCB

  • Suction-Cup Balance SSCB for automated, precise gripping and clamping of various workpieces in a production line
  • Ideal for securely gripping and clamping of uneven 3D free-form surfaces
  • Mirrored gripping and clamping possible
  • Driveless adjusting with no mechanical stops or positioning aids

Our Highlights...

  • End effector for precise workpiece positioning
  • Software controlled 3D freeform surface mapping using 2D reference surfaces
  • Individually lockable, unpressurized positioning pins
  • Special supporting material on workpiece contact surfaces

Your Benefits...

  • Flexible gripping and clamping system design possibilities
  • Automated set-up process for gripping and clamping systems
  • Gripping and clamping systems automatically adjust to workpiece contours
  • Reliable and precise fixation of complex parts
 

Individual items in the product family Suction-Cup Balance SSCB

 

New
SSCB-78 141-171 ZP M6-IG FSG-VU1
10.01.15.00922
Vacuum Clamping System for automated 3D-fixation
Pitch diameter D mk: 78 mm
Operating altitude (range):
141.0 ... 171.0 mm
function: Jointly controlled Pins
Suct. cups: Bellows suct. cup FSG
Connection: M6-F
Material: VU1
Material hardness: 72 °Sh
Material workpiece support:
Nitrile rubber NBR
Height H1: 179 mm
New
SSCB-78 141-171 EP M6-IG FSG-VU1
10.01.15.00850
Vacuum Clamping System for automated 3D-fixation
Pitch diameter D mk: 78 mm
Operating altitude (range):
141.0 ... 171.0 mm
function:
Independenty controlled Pins
Suct. cups: Bellows suct. cup FSG
Connection: M6-F
Material: VU1
Material hardness: 72 °Sh
Material workpiece support:
Nitrile rubber NBR
Height H1: 179 mm