SQC-C-VI-80x80x102-HT1

Part no.: 10.01.18.01039

Quick Change Suction Cup

Height H102 mm
Construction useQuick-change system
Dimensions (LxB)80 x 80
MaterialAluminum
MaterialED
Material hardness [Shore A]85 Shore A
Sealing materialHigh temp material HT1
SQC-C-VI-80x80x102-HT1
Attribute Value
B 80 mm
H 102 mm
H1 119.80 mm
L 80 mm
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SQC-C-VI-80x80x102-HT1

The Schmalz Quick-Change System is not supplied assembled. The system consists of three components, which are ordered independently of each other:

  • Machine table interface: Schmalz Quick-Change Mono-Base SQC-MB with hollow screw, for permanent retention on machine table
  • Suction cup: Schmalz Quick-Change Cup SQC-C, suction surface optionally square or round
  • Cover: Schmalz Quick-Change Cover ABDK SQC

 Available spare parts: Sealing frame, V-ring, hollow screw, pressure piece for 30° grid