ISST-MPL 300x200x3 SFM

Part no.: 10.01.28.00009
Steelplate for use with Matrix-Plate
Length L: 300 mm
Width B: 200 mm
Height H: 3 mm
Type: SFM
    • There is no CAD data online available for this item. Please contact your local contact person.