Innospann Steel-Plate System ISST-MPL

  • Modular clamping system for precise metal and plastic machining
  • The Steel-Plate is mounted vacuum-tight on the Schmalz Matrix-Plate
  • Vacuum blocks ISBL are positioned flexibly and tubelessly above the vacuum openings and are magnetically pre-fixed
  • All the processed materials are optimized specially for use with cooling lubricants
  • The modular design allows for quick changeovers for workpieces that are changed frequently, and can also be retrofitted for pre-installed Matrix-Plates

Our Highlights...

  • Use in conjunction with Matrix-Plate MPL
  • Use with vacuum blocks ISBL
  • Lasered grid
  • All components made of aluminum, stainless steel and process adapted plastics

Your Benefits...

  • Modular system for retrofitting
  • Maximum flexibility for breakthroughs and 5-axis machining
  • Orientation guide for the positioning of the vacuum blocks
  • Coolant resistant and durable
 

Individual items in the product family Innospann Steel-Plate System ISST-MPL

 

  1. 1
  2. 2
ISST-MPL 400x300x3 SFM
10.01.28.00010
Steelplate for use with Matrix-Plate
Length L: 400 mm
Width B: 300 mm
Height H: 3 mm
Type: SFM
ISST-MPL 600x400x3 SFM
10.01.28.00011
Steelplate for use with Matrix-Plate
Length L: 600 mm
Width B: 400 mm
Height H: 3 mm
Type: SFM

  1. 1
  2. 2