Adapter-Plates ISAP-K1

  • Hose-free vacuum clamping system for CNC machining centers with console table (single-circuit system)
  • The Adapter-Plates are positioned directly over the vacuum supply on the consoles
  • Flexible loading of adapter plates with up to six additional Mono-Bases ISMB and suction cups ISCUP
  • Particularly suitable for narrow and bent workpieces with small suction surfaces and delicate molds
  • The modular concept with connectible spacer rings enables various working heights
  • Non-damaging and precise clamping with maximum holding force

Our Highlights...

  • Modular system can be enhanced with various suction area sizes
  • Suction cups and Mono-Bases can be positioned freely on the Adapter-Plate
  • Mixed operation with standard vacuum blocks possible
  • Versatile accessories and spare parts can be exchanged without tools

Your Benefits...

  • Ideal for clamping narrow or curved workpieces
  • Practically every clamping layout can be achieved
  • Maximum level of flexibility and shortened set-up times
  • Quick, simple and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plates ISAP-K1

 

ISAP-K1 300x200x8
10.01.14.00025
Adapter-Plate Innospann for Schmalz 1-circuit console
Length L: 300 mm
Width B: 200 mm
Height H: 8 mm