Aluminum Vacuum Blocks VCBL-A-K1

  • Hose-free vacuum clamping system for CNC machining centers with console table (1-circuit system)
  • Application primarily in processing of solid wood due to blocks optimized for use with high cutting forces
  • Specially coordinated friction materials guarantee the best possible adhesion and high precision
  • Body made of aluminum creates strong and stiff connection between machine table and workpiece
  • Various suction areas and working heights available

Our Highlights...

  • Robust aluminum design
  • Special friction pad for rough surfaces
  • Additional mechanical clamping
  • Various working heights available

Your Benefits...

  • Low-vibration connection between workpiece and machine table
  • High resistance to axial and lateral forces and thus maximum adherence to cutting parameters
  • High-strength pre-fastening to the console
  • 5-axis processing possible, depending on the machine
 

Individual items in the product family Aluminum Vacuum Blocks VCBL-A-K1

 

  1. 1
  2. 2
VCBL-A-K1-125x75x100-D-360
10.01.12.03883
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 100 mm
Arrangement: Can be turned 360°
VCBL-A-K1-120x50x100-D-360
10.01.12.03884
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 120 mm
Width B: 50 mm
Height H: 100 mm
Arrangement: Can be turned 360°
VCBL-A-K1-120x50x125-D-360
10.01.12.03814
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 120 mm
Width B: 50 mm
Height H: 125 mm
Arrangement: Can be turned 360°
VCBL-A-K1-125x75x100-Q
10.01.12.03882
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 100 mm
Arrangement: crossways
VCBL-A-K1-160x120x100
10.01.12.03881
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 160 mm
Width B: 120 mm
Height H: 100 mm
VCBL-A-K1-125x75x125-D-360
10.01.12.03234
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 125 mm
Arrangement: Can be turned 360°
VCBL-A-K1-125x75x50-D-360
10.01.12.03821
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 50 mm
Arrangement: Can be turned 360°
VCBL-A-K1-120x50x50-D-360
10.01.12.03824
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 120 mm
Width B: 50 mm
Height H: 50 mm
Arrangement: Can be turned 360°
VCBL-A-K1-125x75x50-Q
10.01.12.03653
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 50 mm
Arrangement: crossways
VCBL-A-K1-140x115x50
10.01.12.03648
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 140 mm
Width B: 115 mm
Height H: 50 mm

  1. 1
  2. 2