Aluminum Vacuum Blocks VCBL-A-K2

  • Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • Application primarily in processing of solid wood due to blocks optimized for use with high cutting forces
  • Specially coordinated friction materials guarantee the best possible adhesion and high precision
  • Body made of aluminium creates a strong and stiff connection between machine table and workpiece
  • Vacuum blocks are fixed to the console using one vacuum circuit, while the second circuit clamps the workpiece to the vacuum block
  • Various suction areas and working heights available

Our Highlights...

  • Robust aluminum design
  • Special friction pad for rough surfaces
  • Various working heights available

Your Benefits...

  • Low-vibration connection between workpiece and machine table
  • Highest resistance to axial and lateral forces and thus maximum adherence to cutting parameters
  • 5-axis processing possible, depending on the machine
 

Individual items in the product family Aluminum Vacuum Blocks VCBL-A-K2

 

VCBL-A-K2-125x75x100-Q
10.01.12.03201
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 100 mm
Arrangement: crossways
VCBL-A-K2-160x120x100
10.01.12.03204
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 160 mm
Width B: 120 mm
Height H: 100 mm
VCBL-A-K2-125x75x100-D-360
10.01.12.03612
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 100 mm
Arrangement: Can be turned 360°
VCBL-A-K2-120x50x100-D-360
10.01.12.03813
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 120 mm
Width B: 50 mm
Height H: 100 mm
Arrangement: Can be turned 360°
VCBL-A-K2-125x75x125-Q
10.01.12.03902
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 125 mm
Arrangement: crossways
VCBL-A-K2-160x120x125
10.01.12.03903
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 160 mm
Width B: 120 mm
Height H: 125 mm