Mechanical Clamps VCMC-K2

  • Mechanical clamping system for CNC machining centers with console table (two-circuit system)
  • The mechanical clamps are actuated via vacuum so that no further medium is required at the machine for clamping
  • The clamp is pre-fastened to the console using one vacuum circuit, while the second circuit pulls the piston and clamping disc downward
  • Particularly well suited for narrow and curved workpieces such as frame parts and window profiles
  • If the suction area is insufficient, they can be securely clamped mechanically during machining

Our Highlights...

  • Eccentrically positioned clamping discs
  • Clamping forces of up to 700 N
  • Actuated via the operating vacuum of the CNC machining center
  • Special friction materials on clamping disc and clamping surface

Your Benefits...

  • Optimal use of the available clamping surface
  • Maximum holding force even with narrow workpieces
  • No additional medium required at the machine
  • Extra resistance to lateral forces
 

Individual items in the product family Mechanical Clamps VCMC-K2

 

VCMC-K2 154x128x100 10-100
10.01.12.01885
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
VCMC-K2 154x128x100 10-100 FI
10.01.12.01962
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
with: with fixing flap
VCMC-K2 154x128x50 12-80
10.01.12.00737
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-K2 154x128x75 12-80
10.01.12.02218
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 75 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-K2 154x128x125 10-100
10.01.12.02217
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 125 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
VCMC-K2 154x128x100 10-100 FI
10.01.12.01963
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
with: with fixing flap
VCMC-K2 170x128x100 10-100
10.01.12.04105
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxW): 170 x 128 mm
Height H: 100 mm
Stroke Z: 10 mm
Clamping range: 10.0 ... 100.0 mm