VCBL-K2 140x115x100

Part no.: 10.01.12.00445

Vacuum block for Schmalz 2-circuit console

Dimensions (LxB)140 x 115
Dimension suction plate bottom140x115 mm
Height H100 mm
VCBL-K2 140x115x100
Attribute Value
B 115 mm
H 100 mm
H2 74.80 mm
L 140 mm
L1 166 mm
L2 26 mm
Attribute Value
Dimension suction plate bottom 140x115 mm
Weight 0.77 kg

Ordering information: VCBL-K2 140x115x100

The vacuum block VCBL-K2 is delivered assembled. The assembly consists of:

  • Top suction plate type VCSP-O - elastomer part, available in different dimensions and suction areas
  • Main body made of plastic
  • Bottom suction plate type VCSP-U - elastomer part

Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, spare part set with steel inserts
Available accessories: suction plate foam rubber