VCBL-K2 120x50x100 L

Part no.: 10.01.12.00853

Vacuum block for Schmalz 2-circuit console

Dimensions (LxB)120 x 50
Dimension suction plate bottom140x115 mm
Height H100 mm
Arrangementlongways
VCBL-K2 120x50x100 L
Attribute Value
B 50 mm
H 100 mm
H2 63 mm
L 120 mm
L1 145 mm
L2 23 mm
Attribute Value
Dimension suction plate bottom 140x115 mm
Weight 0.63 kg

Ordering information: VCBL-K2 120x50x100 L

The vacuum block VCBL-K2 is delivered assembled. The assembly consists of:

  • Top suction plate type VCSP-O - elastomer part, available in different dimensions and suction areas
  • Main body made of plastic
  • Bottom suction plate type VCSP-U - elastomer part

Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, spare part set with steel inserts
Available accessories: suction plate foam rubber