Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block with hose connection for use on smooth woodworking tables
for | 2-circuit vacuum system |
Dimensions (LxB) | 120 x 50 |
Height H | 100 mm |
Add. function | Hose sleeves |
Hose diameter (rec.) d | 9 mm |
Attribute | Value |
---|---|
B | 50 mm |
B1 | 117 mm |
d | 10 mm |
H | 100 mm |
H2 | 63 mm |
L | 120 mm |
Attribute | Value |
---|---|
Weight | 0.63 kg |
Ordering information: VCBL-G-K2 120x50x100 ST
The vacuum block VCBL-G-K2 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), wear part set, sealing frame, friction plate, suction plate (bottom)
Available accessories: hose set, suction plate foam rubber