Adapter-Plates AP-R

  • Specially developed Adapter-Plate for using vacuum blocks VCBL-B on grid tables
  • The Adapter-Plate is placed directly on the grid of the nesting machine table
  • Vacuum blocks VCBL-B can be placed into the suction cup mount of the Adapter-Plate at any orientation in 15° steps to align the suction area as desired
  • The vacuum blocks are available in three different heights (29, 48 and 74 mm) and four different suction areas as an accessorie

Our Highlights...

  • Modular system of Adapter-Plate and suction cups
  • Suction cups available in various overall heights
  • Series-produced touch valve in the vacuum blocks VCBL-B

Your Benefits...

  • Maximum flexibility in positioning of the suction cups
  • Multiple working heights available all the way up to five-axis machining
  • Unused suction cups can remain on the machine table
 

Individual items in the product family Adapter-Plates AP-R

 

AP-R-130x130x16-30/40
10.01.15.00279
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B
for: Grid table systems
Working height H1 (max): 45 mm
Length L: 130 mm
Width B: 130 mm
Height H: 16 mm
grid: 30x30 / 40x40 mm
for slot: 5x5 / 7x7
AP-R-160x160x16-50x50
10.01.15.00296
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B
for: Grid table systems
Working height H1 (max): 45 mm
Length L: 160 mm
Width B: 160 mm
Height H: 16 mm
grid: 50 x 50 mm
for slot: 5x5 / 7x7