Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP
for | Grid table systems |
Length L | 130 mm |
Width B | 130 mm |
Height H | 16 mm |
Grid | 30/40 |
Recommended slot width x slot depth [mm] | 5x5 / 7x7 |
Attribute | Value |
---|---|
B | 130 mm |
H | 16 mm |
L | 130 mm |
Ordering information: AP-R-130x130x16-30/40
The adapter plate AP-R is delivered assembled. The product consists of:
Available accessories: Vacuum blocks VCBL-B