Adapter-Plates ISAP-R

  • Vacuum clamping system for CNC machining centers with grid tables
  • The Adapter-Plates are inserted directly into the grid on the machine table and are suitable for mixed use with standard vacuum blocks
  • The Adapter-Plates can be flexibly equipped with up to four additional Mono-Bases ISMB and suction cups ISCUP
  • Particularly suitable for narrow and curved workpieces with small suction surfaces and delicate molds
  • Overall height can be adapted with the spacer rings
  • Suitable for all common grid geometries (slot width 5 mm to 7 mm, slot depth 5 mm to 7 mm)

Our Highlights...

  • Modular system can be enhanced with various suction area sizes
  • Suction cups and Mono-Bases can be positioned freely on the Adapter-Plate
  • Mixed operation with standard suction blocks possible
  • Versatile accessories and spare parts can be exchanged without tools

Your Benefits...

  • Ideal for clamping narrow or curved workpieces
  • Practically every clamping layout can be achieved
  • Maximum level of flexibility and shortened set-up times
  • Quick, simple and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plates ISAP-R

 

ISAP-R 175x175x7 30/50
10.01.15.00184
Adapter-Plate for grid tables
Length L: 175 mm
Width B: 175 mm
Height H: 7 mm
grid: 30x30 / 50x50 mm
for slot: 5x5 / 7x7