Mechanical clamping system for CNC machining centers with vacuum grid table, suitable for all common grid geometries
Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
For setup, the clamp is positioned in the grid with mounting brackets and the clamping height is adapted to the workpiece with the tool-free quick adjustment
Fixing the clamp and clamping the workpiece by activating the vacuum on the machine table
Product Highlights
Triangular clamping disc with tool-free quick adjustment enables shortest setup times
Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces
No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining center
Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces
Triangular clamping disc (1) can be adjusted without tools in clamping height and support surface on the workpiece
The clamping disc is lowered via the piston by activating the vacuum and clamps the workpiece
Friction material (2) for optimizing lateral force absorption
Body made of aluminum (3) with interface to the grid table with mounting brackets and sealing frame (4)
Vacuum system for grid tables
For frames and window profiles
The matching documentation for this product is available in this section.