Vacuum block VCBL-R

  • Vacuum clamping system for CNC machining centers with grid table
  • Suitable for all common grid geometries (slot width 6 mm to 7.5 mm, slot depth 6 mm to 7 mm)
  • Suitable for complex five-axis processing, such as the production of recesses and the trimming of panels
  • Simple and fast positioning of the vacuum blocks with the corresponding positioning inserts
  • Safe and non-slip clamping of the workpiece with the special friction pad on the suction area

Our Highlights...

  • Sealing and friction pads tailored for wooden surfaces
  • High dimensional accuracy
  • Large selection of different designs
  • Differing overall heights available
  • Wide selection of accessories and spare parts

Your Benefits...

  • Extremely high resistance to lateral forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Used for complex lateral machining
  • Long service life and quick, cost-effective replacement
 

Individual items in the product family Vacuum block VCBL-R

 

  1. 1
  2. 2
VCBL-R 160x160x45 30/50 TV
10.01.12.02670
Vacuum block for grid tables
Dimensions (LxW): 160 x 160 mm
Height H: 45 mm
grid: 30x30 mm / 50x50 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x160x45 40x40 TV
10.01.12.02671
Vacuum block for grid tables
Dimensions (LxW): 160 x 160 mm
Height H: 45 mm
grid: 40 x 40 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x96x45 30/50 TV
10.01.12.02672
Vacuum block for grid tables
Dimensions (LxW): 160 x 96 mm
Height H: 45 mm
grid: 30x30 mm / 50x50 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x96x45 40x40 TV
10.01.12.02673
Vacuum block for grid tables
Dimensions (LxW): 160 x 96 mm
Height H: 45 mm
grid: 40 x 40 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x160x25 30/50 TV
10.01.12.02674
Vacuum block for grid tables
Dimensions (LxW): 160 x 160 mm
Height H: 25 mm
grid: 30x30 mm / 50x50 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x160x25 40x40 TV
10.01.12.02675
Vacuum block for grid tables
Dimensions (LxW): 160 x 160 mm
Height H: 25 mm
grid: 40 x 40 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x96x25 30/50 TV
10.01.12.02676
Vacuum block for grid tables
Dimensions (LxW): 160 x 96 mm
Height H: 25 mm
grid: 30x30 mm / 50x50 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x96x25 40x40 TV
10.01.12.02677
Vacuum block for grid tables
Dimensions (LxW): 160 x 96 mm
Height H: 25 mm
grid: 40 x 40 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 110x110x45 30x30 TV
10.01.12.02883
Vacuum block for grid tables
Dimensions (LxW): 110 x 110 mm
Height H: 45 mm
grid: 30 x 30 mm mm
for slot: 6,4x6,1 mm
with: Sensing valve
VCBL-R 160x160x45 30x30 TV
10.01.12.03039
Vacuum block for grid tables
Dimensions (LxW): 160 x 160 mm
Height H: 45 mm
grid: 30 x 30 mm mm
for slot: 6,4x6,1 mm
with: Sensing valve

  1. 1
  2. 2