Multi-Clamp System VC-M / VC-M-V

  • Effortless gripping for small and medium sized workpieces
  • Processing of workpieces from all sides with a continuous rotate and pivot function
  • Version VC-M with integrated vacuum generation through the Ventauri principle can be operated on any conventional compressed air supply
  • Version VC-M-V with connection for external vacuum pump for Independent use at any location
  • VC-M-V can be fixed to the table by vacuum, VC-M is fixed mechanically

Our Highlights...

  • Soft friction and sealing materials
  • Integrated vacuum generation with version VC-M
  • Multi-Base can be continuously rotated by 360° and continuously swiveled up to 90°
  • Individual use of the Multi-Clamp suction plate possible

Your Benefits...

  • Clamping solution that is gentle on the workpiece compared to conventional manual clamping systems
  • No additional expensive vacuum pump required
  • Trouble-free, flexible five-side processing
  • Cost-effective standalone clamping solution
 

Individual items in the product family Multi-Clamp System VC-M / VC-M-V

 

VC-M 165x165x220.5
10.01.12.01845
Vacuum clamping system Multi-Clamp with integratet vacuum generation
Length L: 165 mm
Width B: 165 mm
Height H: 220.5 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-V 265x170x220.5
10.01.12.01852
Vacuum clamping system Multi-Clamp for operation with a vacuum pump
Length L: 265 mm
Width B: 170 mm
Height H: 220.5 mm
Suction rate: 3 m³/h
VC-M-B 170x165x209
10.01.12.01854
Turning and slewing device Base
Length L: 170 mm
Width B: 165 mm
Height H: 209 mm
VC-M-SP 210
10.01.12.02002
Multi-Clamp - Suction plate with integrated vacuum generation
External diameter D: 210 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SP 200x55
10.01.12.02003
Multi-Clamp - Suction plate with integrated vacuum generation
Length L: 200 mm
Width B: 55 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SPV 210
10.01.12.02008
Multi-Clamp - Suction plate for operation with vacuum pump
External diameter D: 210 mm
VC-M-SPV 200x55
10.01.12.02009
Multi-Clamp - Suction plate for operation with vacuum pump
Length L: 200 mm
Width B: 55 mm
VC-M-BV 265x170x209
10.01.12.02050
Turning and slewing device Base
Length L: 265 mm
Width B: 170 mm
Height H: 209 mm
VC-M-SP 300x100
10.01.12.02052
Multi-Clamp - Suction plate with integrated vacuum generation
Length L: 300 mm
Width B: 100 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SPV 300x100
10.01.12.02053
Multi-Clamp - Suction plate for operation with vacuum pump
Length L: 300 mm
Width B: 100 mm