VC-M-V 265x170x220.5

Part no.: 10.01.12.01852

Vacuum clamping system Multi-Clamp for operation with a vacuum pump

Length L265 mm
Width B170 mm
Height H220.5 mm
Suction rate3 m³/h
VC-M-V 265x170x220.5
Attribute Value
B 170 mm
H 220.50 mm
L 265 mm
Attribute Value
Weight 5.45 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VC-M-V 265x170x220.5

The Multi-Clamp system is delivered assembled. The product consists of: 

  • Suction plate with sealing
  • Multi-Base with turning and swivelling unit 
  • Vacuum hose 

Available spare parts: friction insert, sealing profile 
Available accessories: Multi-Base VC-M-B, Multi-Clamp suction plate VC-M-SP, Multi-Base VC-M-BV, Multi-Clamp suction plate VC-M-SPV, Multi-Clamp vacuum pump VC-M-PU, foot-operated interrupter FU, accessories