Multi-Clamp Vacuum Pump VC-M-PU

  • Portable vacuum pump for use in combination with the Schmalz Multi-Clamp
  • Thanks to its compact and solid design and its power, the pump is suitable for a multitude of additional applications
  • Plug-and-play solution thanks to vacuum connection via quick-connect coupling and AC power supply

Our Highlights...

  • High-performance, dry-running vacuum pump
  • Integrated vacuum gauge
  • Integrated cable reel
  • Ergonomic design

Your Benefits...

  • Suitable for a multitude of applications
  • Quickly readable vacuum level
  • No loose cables
  • Suitable for mobile use on construction sites
 

Individual items in the product family Multi-Clamp Vacuum Pump VC-M-PU

 

VC-M-PU 4 230V-AC
10.01.12.02040
Multi-Clamp Vacuum pump
Current type: 1-phase AC 230V
Voltage: 230V - AC
Vacuum (max): -850 mbar
Suction rate: 4 m³/h
Nominal size: 9 mm
VC-M-PU 4 110V-AC
10.01.12.02051
Multi-Clamp Vacuum pump
Current type: 1-phase AC 110V
Voltage: 110V - AC
Vacuum (max): -850 mbar
Suction rate: 4 m³/h
Nominal size: 9 mm