Mechanical Clamps VCMC-K1

  • Mechanical clamping system for CNC machining centers with console table (1-circuit system)
  • The mechanical clamps are vacuum-activated and have an additional vacuum connection for fixing the clamp on the console
  • Especially suitable for narrow and curved workpieces such as frame parts and window profiles
  • If the suction area is not sufficient, they can be clamped and machined safely mechanically

Our Highlights...

  • Eccentrically positioned clamping plates
  • Clamping forces up to 700 N
  • Can be activated via operating vacuum of the CNC machining center
  • Special friction materials on clamping plate and clamping surface

Your Benefits...

  • Optimal use of the available clamping surface
  • Highest holding forces even with narrow workpieces
  • No additional medium required on the machine
  • Additional absorption of transverse forces
 

Individual items in the product family Mechanical Clamps VCMC-K1

 

VCMC-K1 154x128x50 12-80
10.01.12.00781
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-K1 154x128x85 25-100
10.01.12.01926
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 85 mm
Stroke Z: 25 mm
Clamping range: 25.0 ... 100.0 mm
VCMC-K1 154x128x125 10-100
10.01.12.02497
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 125 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
VCMC-K1 154x128x100 10-100
10.01.12.03311
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxW): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
VCMC-K1 170x128x100 10-100 TF
10.01.12.04104
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxW): 170 x 128 mm
Height H: 100 mm
Stroke Z: 10 mm
Clamping range: 10.0 ... 100.0 mm
with: Tool-free height adjustment