Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP
for | Flat table systems |
Length L | 145 mm |
Width B | 130 mm |
Height H | 26 mm |
Attribute | Value |
---|---|
B | 130 mm |
H | 26 mm |
L | 145 mm |
Ordering information: AP-G-145x130x26
The adapter plate AP-G is delivered assembled. The product consists of:
Available accessories: vacuum block, push-in fitting union, screw plug with collar, push-in nipple, compressed air coupling