Adapter-Plates ISAP-B

  • Hose-free Schmalz vacuum clamping system for console tables from Biesse with a matching suction cup mount
  • The Adapter-Plates are positioned directly into the suction cup mounts on the consoles
  • The Adapter-Plates can be flexibly equipped with up to four additional Mono-Bases ISMB and suction cups ISCUP
  • Particularly suitable for narrow and curved workpieces with small suction surfaces and delicate molds
  • The modular concept with connectible spacer rings enables various working heights, which allows for mixed use with suction cups from the original equipment manufacturer
  • Non-damaging and precise clamping with maximum holding force

Our Highlights...

  • Modular system can be enhanced with various suction area sizes
  • Suction cups and Mono-Bases can be positioned freely on the Adapter-Plate
  • Suitable for mixed use with standard vacuum blocks
  • Versatile accessories and spare parts can be interchanged without tools

Your Benefits...

  • Ideal for clamping narrow or curved workpieces
  • Practically every clamping layout can be achieved
  • Maximum level of flexibility and shortened set-up times
  • Quick, simple and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plates ISAP-B

ISAP-B 195x195x5
10.01.14.00109
Adapter-Plate Innospann for Biesse console
Length L: 195 mm
Width B: 195 mm
Height H: 5 mm