Mechanical Clamps VCMC-B

  • Mechanical clamping system for console tables from Biesse with matching suction cup mount
  • The mechanical clamps are actuated via vacuum so that no further medium is required at the machine for clamping
  • The clamps are adapted to the Mounts of the machine and fixed using a bayonet mount with two hexagon head screws
  • Eccentric clamping disc provides a large clamping area and can be freely rotated for use in any orientation
  • Safe clamping of narrow and curved workpieces such as frame parts and window profiles

Our Highlights...

  • Eccentrically positioned clamping discs
  • Clamping forces of up to 700 N
  • Actuated via the operating vacuum of the CNC machining center
  • Special friction materials on clamping disc and clamping surface

Your Benefits...

  • Optimal use of the available clamping surface
  • Maximum holding force even with narrow workpieces
  • No additional medium required at the machine
  • Extra resistance to lateral forces
 

Individual items in the product family Mechanical Clamps VCMC-B

 

VCMC-B 130x130x74 25-100
10.01.12.03129
Mechanical clamp for narrow and frame parts, Biesse console
Dimensions (LxW): 130 x 130 mm mm
Height H: 74 mm
Stroke Z: 25 mm
Clamping range: 25.0 ... 100.0 mm