AP-S4-145x145x21

Part no.: 10.01.12.03623
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B
for: SCM console systems (TVN)
Working height H1 (max): 50 mm
Length L: 145 mm
Width B: 145 mm
Height H: 21 mm
AP-S4-145x145x21
Attribute Value
B 145 mm
H 21 mm
L 145 mm