Adapter-Plates AP-S4

  • Specially developed Adapter-Plate for using vacuum blocks VCBL-B on console table systems from SCM / Morbidelli
  • The Adapter-Plates are used on the TVN consoles of SCM/Morbidelli (console width 109 mm) and are mechanically pre-fastened to the console
  • Vacuum blocks VCBL-B are placed into the suction cup mount of the Adapter-Plate at any orientation in 15° steps to orient the suction area as desired

Our Highlights...

  • Modular system of Adapter-Plate and suction cups
  • Suction cups available in various overall heights
  • Overall heights compatible with VCBL-S4 suction cups and originally fitted suction cups
  • Series-produced touch valve in the vacuum blocks VCBL-B

Your Benefits...

  • Maximum flexibility in positioning of the suction cups
  • Multiple working heights available all the way up to five-axis machining
  • Mixed operation possible if necessary
  • Unused suction cups can remain on the machine table
 

Individual items in the product family Adapter-Plates AP-S4

 

AP-S4-145x145x36
10.01.12.04013
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B
for: SCM console systems (TVN)
Working height H1 (max): 110 mm
Length L: 145 mm
Width B: 145 mm
Height H: 36 mm
AP-S4-145x145x21
10.01.12.03623
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B
for: SCM console systems (TVN)
Working height H1 (max): 50 mm
Length L: 145 mm
Width B: 145 mm
Height H: 21 mm