Mechanical Clamps VCMC-S

  • Mechanical clamping system for CNC machining centers from SCM/Morbidelli
  • The clamps are mechanically pre-fastened to the console and actuated via vacuum so that no further medium is required at the machine for clamping
  • The eccentric clamping disc provides a large clamping area and can be freely rotated for use in any orientation
  • Safe clamping of narrow and curved workpieces such as frame parts and window profiles
  • TV system from SCM = S1 system from Schmalz (width of the console = 72.5 mm)
  • TVN system from SCM = S4 system from Schmalz (width of the console = 109 mm)

Our Highlights...

  • Eccentrically positioned clamping discs
  • Clamping forces of up to 700 N
  • Actuated via the operating vacuum of the CNC machining center
  • Special friction materials on clamping disc and clamping surface

Your Benefits...

  • Optimum use of the available clamping surface
  • Maximum holding force even with narrow workpieces
  • No additional medium required at the machine
  • Extra resistance to lateral forces
 

Individual items in the product family Mechanical Clamps VCMC-S

 

VCMC-S4 145x145x50 12-80
10.01.12.01481
Mechanical clamp for narrow and frame parts, SCM console Type 4
Dimensions (LxW): 145 x 145 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-S1 120x120x50 12-80
10.01.12.01768
Mechanical clamp for narrow and frame parts, SCM console Type 1
Dimensions (LxW): 120 x 120 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-S1 120x120x50 12-80
10.01.12.02275
Mechanical clamp for narrow and frame parts, SCM console Type 1
Dimensions (LxW): 120 x 120 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm