• Mechanical clamping system for CNC machining centers from SCM/Morbidelli
  • The clamps are mechanically pre-fastened to the console and actuated via vacuum so that no further medium is required at the machine for clamping
  • The eccentric clamping disc provides a large clamping area and can be freely rotated for use in any orientation
  • Safe clamping of narrow and curved workpieces such as frame parts and window profiles
  • TV system from SCM = S1 system from Schmalz (width of the console = 72.5 mm)
  • TVN system from SCM = S4 system from Schmalz (width of the console = 109 mm)
Product Highlights
  • Eccentrically positioned clamping plates for optimum use of the clamping surface
  • Holds even narrow workpieces securely with clamping forces of up to 700 N
  • No additional medium necessary, as it can be activated via the operating vacuum of the CNC machining center
  • Withstands the strongest lateral forces thanks to special friction materials
Mechanical Clamps VCMC-S
  • Excentric clamping disc (1) is pulled downward by the vacuum of the console via a piston in the clamp
  • Friction material (2) to improve the absorption of lateral forces
  • Main body made of aluminum (3) with interface (4) to the console
  • Sealing frame (5) optimized to allow easy repositioning of the clamp on the console
  • Dovetail mount (6) for mechanically pre-fastening to SCM / Morbidelli consoles
  • Vacuum system for SCM consoles
  • For frame and window profiles
  • Mechanical pre-Fixation to the console
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by