• Hose-free vacuum clamping system for console tables from SCM / Morbidelli, fully compatible with OEM vacuum blocks
  • The vacuum blocks are pre-fixed to the console
  • An integrated touch valve enables unused vacuum blocks to remain on the machine table
  • TV system from SCM = S1 system from Schmalz (width of the console 72.5 mm)
  • TVS system from SCM = S1 system from Schmalz with hose connection (width of the console 72.5 mm)
  • TVN system from SCM = S4 system from Schmalz (width of the console = 109 mm)

Note

SCM / Morbidelli is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from SCM / Morbidelli.

Product Highlights
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • Wide range of products offers maximum flexibility and enables short set-up times
  • Suction plates can be replaced quickly, easily and economically without tools
Vacuum Blocks VCBL-S
  • Upper suction plate (1) for fixing the workpiece
  • Robust plastic main body (2)
  • Dovetail mount (3) for mechanical pre-fastening on SCM / Morbidelli consoles
  • Sealing frame (4) optimized to allow easy repositioning of the suction cup on the console
  • Touch valve (5) for activating the vacuum
  • Vacuum system for SCM consoles
  • Integrated touch valve
  • Mechanical pre-fixation to the console

Documents

Choose language

Filter by