Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB) | 140 x 115 |
Length L | 140 mm |
Width B | 115 mm |
Height H | 32.7 mm |
Arrangement | Can be turned 360° |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 115 mm |
B1 | 120 mm |
L | 140 mm |
H | 32.70 mm |
Attribute | Value |
---|---|
Weight | 0.62 kg |
Ordering information: VCBL-S1 140x115x32.7 D-360 TV
The vacuum block VCBL-S is delivered assembled. The product consists of:
Available spare parts: top suction plate VCSP-O, sealing frame bottom, touch valve TV