Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB) | 120 x 120 |
Length L | 120 mm |
Width B | 120 mm |
Height H | 32.7 mm |
Add. function | Sensing valve + hose connection |
Attribute | Value |
---|---|
B | 120 mm |
B1 | 120 mm |
L | 120 mm |
H | 32.70 mm |
H2 | 22.50 mm |
L1 | 120 mm |
L2 | 72.50 mm |
Attribute | Value |
---|---|
Weight | 0.39 kg |
Ordering information: VCBL-S1 120x120x32.7 TV-S
The vacuum block VCBL-S1 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), sealing frame, touch valve TV, wear part set
Available accessories: suction plate foam rubber